Browning Rubber FHP Belt - 3L230
Part #:1093814
Catalog #:3L230
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 22.3 | Belt Section: | 3L |
| Standards met: | ARPM IP-23 | Belt Series: | FHP Belts |
| Material: | Rubber | Color: | Black |
| Section Size: | 3L | Reinforcing cord material: | Polyester |
| Construction Type: | Wrapped | Operating Temperature [Max] ºC: | 60 °C |
| Overall Width (in): | 0.375 in | Cross Section: | 0.375 |
| Operating Temperature [Max] ºF: | 140 °F | Outside Length/Diameter (in): | 23 in |
| Product Type: | FHP Belt | Width (in): | 0.375 in |
| Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 | Operating Temperature Range: | -32 to +140 °F |
| Part Height: | 0.219 |
General Specifications
| UPC: | 662289175079 | Weight: | 0.09 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 0.55 IN | HTC: | 4010.39.1000 |
| Country of Origin: | Mexico |

