Browning Rubber FHP Belt - 3L300
Part #:1093889
Catalog #:3L300
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 29.3 | Belt Section: | 3L |
| Color: | Black | Material: | Rubber |
| Construction Type: | Wrapped | Belt Series: | FHP Belts |
| Reinforcing cord material: | Polyester | Section Size: | 3L |
| Standards met: | ARPM IP-23 | Product Type: | FHP Belt |
| Outside Length/Diameter (in): | 30 in | Overall Width (in): | 0.375 in |
| Operating Temperature [Max] ºF: | 140 °F | Cross Section: | 0.375 |
| Operating Temperature [Max] ºC: | 60 °C | Width (in): | 0.375 in |
| Operating Temperature Range: | -32 to +140 °F | Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 |
| Part Height: | 0.219 |
General Specifications
| UPC: | 662289295098 | Weight: | 0.12 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 13.05 IN |
| Packaged Height: | 0.55 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

