Browning Rubber FHP Belt - 3L320
Part #:1093905
Catalog #:3L320
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | 3L | Pitch Length: | 31.3 |
| Band Type: | Belt with Ends Joined | Color: | Black |
| Section Size: | L | Belt Series: | FHP Belts |
| Construction Type: | Wrapped | Reinforcing cord material: | Cotton |
| Standards met: | RMA | Material: | Rubber |
| Outside Length/Diameter (in): | 32 in | Operating Temperature [Max] ºF: | 140 °F |
| Operating Temperature [Max] ºC: | 60 °C | Cross Section: | 0.375 |
| Product Type: | FHP Belt | Overall Width (in): | 0.375 in |
| Width (in): | 0.375 in |
General Specifications
| UPC: | 662289275144 | Weight: | 0.13 LB |
| Packaged Length: | 14.05 IN | Packaged Width: | 3.55 IN |
| Packaged Height: | 0.75 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

