Browning Rubber FHP Belt - 3L330
Part #:1093913
Catalog #:3L330
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 32.3 | Belt Section: | 3L |
| Section Size: | L | Belt Series: | FHP Belts |
| Construction Type: | Wrapped | Color: | Black |
| Standards met: | RMA | Band Type: | Belt with Ends Joined |
| Material: | Rubber | Reinforcing cord material: | Cotton |
| Cross Section: | 0.375 | Operating Temperature [Max] ºC: | 60 °C |
| Product Type: | FHP Belt | Operating Temperature [Max] ºF: | 140 °F |
| Overall Width (in): | 0.375 in | Outside Length/Diameter (in): | 33 in |
| Width (in): | 0.375 in |
General Specifications
| UPC: | 662289105175 | Weight: | 0.13 LB |
| Packaged Length: | 3.65 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 0.75 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

