Browning Rubber FHP Belt - 3L340
Part #:1093921
Catalog #:3L340
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 33.3 | Belt Section: | 3L |
| Reinforcing cord material: | Polyester | Construction Type: | Wrapped |
| Material: | Rubber | Standards met: | ARPM IP-23 |
| Color: | Black | Section Size: | 3L |
| Belt Series: | FHP Belts | Cross Section: | 0.375 |
| Operating Temperature [Max] ºF: | 140 °F | Outside Length/Diameter (in): | 34 in |
| Overall Width (in): | 0.375 in | Operating Temperature [Max] ºC: | 60 °C |
| Product Type: | FHP Belt | Width (in): | 0.375 in |
| Operating Temperature Range: | -32 to +140 °F | Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 |
| Part Height: | 0.219 |
General Specifications
| UPC: | 662289225101 | Weight: | 0.13 LB |
| Packaged Length: | 3.95 IN | Packaged Width: | 14.90 IN |
| Packaged Height: | 0.60 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

