Browning Rubber FHP Belt - 3L420
Part #:1094002
Catalog #:3L420
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | 3L | Pitch Length: | 41.3 |
| Section Size: | L | Color: | Black |
| Reinforcing cord material: | Cotton | Construction Type: | Wrapped |
| Band Type: | Belt with Ends Joined | Material: | Rubber |
| Standards met: | RMA | Belt Series: | FHP Belts |
| Operating Temperature [Max] ºC: | 60 °C | Operating Temperature [Max] ºF: | 140 °F |
| Product Type: | FHP Belt | Cross Section: | 0.375 |
| Outside Length/Diameter (in): | 42 in | Overall Width (in): | 0.375 in |
| Width (in): | 0.375 in |
General Specifications
| UPC: | 662289115242 | Weight: | 0.16 LB |
| Packaged Length: | 18.15 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 0.65 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

