Browning Rubber FHP Belt - 3L460
Part #:1094044
Catalog #:3L460
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | 3L | Pitch Length: | 45.3 |
| Band Type: | Belt with Ends Joined | Belt Series: | FHP Belts |
| Construction Type: | Wrapped | Standards met: | RMA |
| Reinforcing cord material: | Cotton | Material: | Rubber |
| Section Size: | L | Color: | Black |
| Outside Length/Diameter (in): | 46 in | Overall Width (in): | 0.375 in |
| Operating Temperature [Max] ºC: | 60 °C | Cross Section: | 0.375 |
| Product Type: | FHP Belt | Operating Temperature [Max] ºF: | 140 °F |
| Width (in): | 0.375 in |
General Specifications
| UPC: | 662289125258 | Weight: | 0.16 LB |
| Packaged Length: | 19.75 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 0.65 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

