Browning Rubber FHP Belt - 3L510
Part #:1094093
Catalog #:3L510
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 50.3 | Belt Section: | 3L |
| Color: | Black | Material: | Rubber |
| Standards met: | RMA | Belt Series: | FHP Belts |
| Band Type: | Belt with Ends Joined | Section Size: | L |
| Construction Type: | Wrapped | Reinforcing cord material: | Cotton |
| Operating Temperature [Max] ºF: | 140 °F | Product Type: | FHP Belt |
| Outside Length/Diameter (in): | 51 in | Overall Width (in): | 0.375 in |
| Cross Section: | 0.375 | Operating Temperature [Max] ºC: | 60 °C |
| Width (in): | 0.375 in |
General Specifications
| UPC: | 662289295319 | Weight: | 0.20 LB |
| Packaged Length: | 16.10 IN | Packaged Width: | 16.05 IN |
| Packaged Height: | 0.55 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

