Browning Rubber FHP Belt - 3L520
Part #:1094101
Catalog #:3L520
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 51.3 | Belt Section: | 3L |
| Color: | Black | Reinforcing cord material: | Cotton |
| Material: | Rubber | Standards met: | RMA |
| Belt Series: | FHP Belts | Section Size: | L |
| Band Type: | Belt with Ends Joined | Construction Type: | Wrapped |
| Overall Width (in): | 0.375 in | Operating Temperature [Max] ºF: | 140 °F |
| Product Type: | FHP Belt | Outside Length/Diameter (in): | 52 in |
| Cross Section: | 0.375 | Operating Temperature [Max] ºC: | 60 °C |
| Width (in): | 0.375 in |
General Specifications
| UPC: | 662289145348 | Weight: | 0.20 LB |
| HTC: | 4010.32.3000 | Country of Origin: | Mexico |

