Browning Rubber FHP Belt - 3L610
Part #:1094192
Catalog #:3L610
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | 3L | Pitch Length: | 60.3 |
| Reinforcing cord material: | Cotton | Band Type: | Belt with Ends Joined |
| Standards met: | RMA | Construction Type: | Wrapped |
| Section Size: | L | Color: | Black |
| Belt Series: | FHP Belts | Material: | Rubber |
| Cross Section: | 0.375 | Product Type: | FHP Belt |
| Operating Temperature [Max] ºF: | 140 °F | Operating Temperature [Max] ºC: | 60 °C |
| Overall Width (in): | 0.375 in | Outside Length/Diameter (in): | 61 in |
| Width (in): | 0.375 in |
General Specifications
| UPC: | 662289305414 | Weight: | 0.22 LB |
| Packaged Length: | 6.85 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 2.35 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

