Browning Rubber FHP Belt - 4L290
Part #:1094366
Catalog #:4L290
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 28 | Belt Section: | 4L |
| Color: | Black | Reinforcing cord material: | Cotton |
| Section Size: | L | Belt Series: | FHP Belts |
| Construction Type: | Wrapped | Standards met: | RMA |
| Material: | Rubber | Band Type: | Belt with Ends Joined |
| Outside Length/Diameter (in): | 29 in | Overall Width (in): | 0.5 in |
| Operating Temperature [Max] ºF: | 140 °F | Operating Temperature [Max] ºC: | 60 °C |
| Cross Section: | 0.5 | Product Type: | FHP Belt |
| Width (in): | 0.5 in |
General Specifications
| UPC: | 662289285532 | Weight: | 0.17 LB |
| Packaged Length: | 3.55 IN | Packaged Width: | 12.65 IN |
| Packaged Height: | 0.85 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

