Browning Rubber FHP Belt - 4L400
Part #:1094473
Catalog #:4L400
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 39 | Belt Section: | 4L |
| Construction Type: | Wrapped | Belt Series: | FHP Belts |
| Band Type: | Belt with Ends Joined | Color: | Black |
| Reinforcing cord material: | Cotton | Standards met: | RMA |
| Material: | Rubber | Section Size: | L |
| Cross Section: | 0.5 | Outside Length/Diameter (in): | 40 in |
| Overall Width (in): | 0.5 in | Operating Temperature [Max] ºC: | 60 °C |
| Operating Temperature [Max] ºF: | 140 °F | Product Type: | FHP Belt |
| Width (in): | 0.5 in |
General Specifications
| UPC: | 662289255665 | Weight: | 0.23 LB |
| Packaged Length: | 4.45 IN | Packaged Width: | 17.50 IN |
| Packaged Height: | 0.75 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Romania |

