Browning Rubber FHP Belt - 4L500
Part #:1094580
Catalog #:4L500
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 49 | Belt Section: | 4L |
| Belt Series: | FHP Belts | Color: | Black |
| Section Size: | L | Reinforcing cord material: | Cotton |
| Standards met: | RMA | Construction Type: | Wrapped |
| Material: | Rubber | Band Type: | Belt with Ends Joined |
| Product Type: | FHP Belt | Operating Temperature [Max] ºC: | 60 °C |
| Cross Section: | 0.5 | Outside Length/Diameter (in): | 50 in |
| Overall Width (in): | 0.5 in | Operating Temperature [Max] ºF: | 140 °F |
| Width (in): | 0.5 in |
General Specifications
| UPC: | 662289135790 | Weight: | 0.28 LB |
| Packaged Length: | 5.25 IN | Packaged Width: | 21.80 IN |
| Packaged Height: | 0.80 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

