Browning Rubber FHP Belt - 4L620
Part #:1094705
Catalog #:4L620
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | 4L | Pitch Length: | 61 |
| Section Size: | 4L | Standards met: | ARPM IP-23 |
| Construction Type: | Wrapped | Reinforcing cord material: | Polyester |
| Material: | Rubber | Color: | Black |
| Belt Series: | FHP Belts | Outside Length/Diameter (in): | 62 in |
| Operating Temperature [Max] ºF: | 140 °F | Cross Section: | 0.5 |
| Operating Temperature [Max] ºC: | 60 °C | Product Type: | FHP Belt |
| Overall Width (in): | 0.5 in | Width (in): | 0.5 in |
| Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 | Operating Temperature Range: | -32 to +140 °F |
| Part Height: | .312 |
General Specifications
| UPC: | 662289235940 | Weight: | 0.38 LB |
| Packaged Length: | 5.95 IN | Packaged Width: | 8.40 IN |
| Packaged Height: | 1.40 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

