Browning Rubber FHP Belt - 4L880
Part #:1094960
Catalog #:4L880
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 87 | Belt Section: | 4L |
| Standards met: | RMA | Material: | Rubber |
| Band Type: | Belt with Ends Joined | Reinforcing cord material: | Cotton |
| Construction Type: | Wrapped | Color: | Black |
| Belt Series: | FHP Belts | Section Size: | L |
| Product Type: | FHP Belt | Outside Length/Diameter (in): | 88 in |
| Operating Temperature [Max] ºF: | 140 °F | Overall Width (in): | 0.5 in |
| Cross Section: | 0.5 | Operating Temperature [Max] ºC: | 60 °C |
| Width (in): | 0.5 in |
General Specifications
| UPC: | 662289106134 | Weight: | 0.48 LB |
| Packaged Length: | 13.05 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 2.00 IN | HTC: | 4010.34.3000 |
| Country of Origin: | Mexico |

