Browning Rubber FHP Belt - 4L990
Part #:1095074
Catalog #:4L990
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | 4L | Pitch Length: | 98 |
| Reinforcing cord material: | Polyester | Color: | Black |
| Standards met: | ARPM IP-23 | Section Size: | 4L |
| Material: | Rubber | Belt Series: | FHP Belts |
| Construction Type: | Wrapped | Outside Length/Diameter (in): | 99 in |
| Product Type: | FHP Belt | Operating Temperature [Max] ºF: | 140 °F |
| Overall Width (in): | 0.5 in | Width (in): | 0.5 in |
| Cross Section: | 0.5 | Operating Temperature [Max] ºC: | 60 °C |
| Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 | Operating Temperature Range: | -32 to +140 °F |
| Part Height: | .312 |
General Specifications
| UPC: | 662289176267 | Weight: | 0.60 LB |
| HTC: | 4010.39.1000 | Country of Origin: | Mexico |

