Browning Rubber FHP Belt - 5L230
Part #:1095090
Catalog #:5L230
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 21.8 | Belt Section: | 5L |
| Construction Type: | Wrapped | Band Type: | Belt with Ends Joined |
| Standards met: | RMA | Material: | Rubber |
| Section Size: | L | Belt Series: | FHP Belts |
| Color: | Black | Reinforcing cord material: | Cotton |
| Cross Section: | 0.65625 | Outside Length/Diameter (in): | 23 in |
| Product Type: | FHP Belt | Operating Temperature [Max] ºF: | 140 °F |
| Overall Width (in): | 0.65625 in | Operating Temperature [Max] ºC: | 60 °C |
| Width (in): | 0.6563 in |
General Specifications
| UPC: | 662289126316 | Weight: | 0.23 LB |
| Packaged Length: | 3.45 IN | Packaged Width: | 9.85 IN |
| Packaged Height: | 0.80 IN | HTC: | 4010.39.1000 |
| Country of Origin: | Mexico |

