Browning Rubber FHP Belt - 5L310
Part #:1095173
Catalog #:5L310
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 29.8 | Belt Section: | 5L |
| Material: | Rubber | Belt Series: | FHP Belts |
| Color: | Black | Construction Type: | Wrapped |
| Reinforcing cord material: | Polyester | Standards met: | ARPM IP-23 |
| Section Size: | 5L | Overall Width (in): | 0.65625 in |
| Operating Temperature [Max] ºF: | 140 °F | Product Type: | FHP Belt |
| Outside Length/Diameter (in): | 31 in | Width (in): | 0.656 in |
| Cross Section: | 0.65625 | Operating Temperature [Max] ºC: | 60 °C |
| Operating Temperature Range: | -32 to +140 °F | Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 |
| Part Height: | .375 |
General Specifications
| UPC: | 662289106363 | Weight: | 0.29 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 13.60 IN |
| Packaged Height: | 0.90 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

