Browning Rubber FHP Belt - 5L420
Part #:1095280
Catalog #:5L420
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | 5L | Pitch Length: | 40.8 |
| Reinforcing cord material: | Cotton | Standards met: | RMA |
| Section Size: | L | Belt Series: | FHP Belts |
| Material: | Rubber | Color: | Black |
| Band Type: | Belt with Ends Joined | Construction Type: | Wrapped |
| Product Type: | FHP Belt | Cross Section: | 0.65625 |
| Overall Width (in): | 0.65625 in | Operating Temperature [Max] ºF: | 140 °F |
| Outside Length/Diameter (in): | 42 in | Operating Temperature [Max] ºC: | 60 °C |
| Width (in): | 0.6563 in |
General Specifications
| UPC: | 662289176496 | Weight: | 0.40 LB |
| Packaged Length: | 18.40 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 1.00 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

