Browning Rubber FHP Belt - 5L440
Part #:1095306
Catalog #:5L440
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | 5L | Pitch Length: | 42.8 |
| Color: | Black | Standards met: | RMA |
| Construction Type: | Wrapped | Belt Series: | FHP Belts |
| Band Type: | Belt with Ends Joined | Reinforcing cord material: | Cotton |
| Material: | Rubber | Section Size: | L |
| Cross Section: | 0.65625 | Operating Temperature [Max] ºF: | 140 °F |
| Product Type: | FHP Belt | Overall Width (in): | 0.65625 in |
| Outside Length/Diameter (in): | 44 in | Operating Temperature [Max] ºC: | 60 °C |
| Width (in): | 0.6563 in |
General Specifications
| UPC: | 662289126545 | Weight: | 0.43 LB |
| Packaged Length: | 4.85 IN | Packaged Width: | 19.20 IN |
| Packaged Height: | 0.80 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

