Browning Rubber FHP Belt - 5L550
Part #:1095413
Catalog #:5L550
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 53.8 | Belt Section: | 5L |
| Reinforcing cord material: | Cotton | Band Type: | Belt with Ends Joined |
| Standards met: | RMA | Construction Type: | Wrapped |
| Section Size: | L | Belt Series: | FHP Belts |
| Color: | Black | Material: | Rubber |
| Product Type: | FHP Belt | Operating Temperature [Max] ºF: | 140 °F |
| Outside Length/Diameter (in): | 55 in | Overall Width (in): | 0.65625 in |
| Operating Temperature [Max] ºC: | 60 °C | Cross Section: | 0.65625 |
| Width (in): | 0.6563 in |
General Specifications
| UPC: | 662289286676 | Weight: | 0.49 LB |
| Packaged Length: | 6.90 IN | Packaged Width: | 23.60 IN |
| Packaged Height: | 0.85 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

