Browning Rubber FHP Belt - 5L600
Part #:1095462
Catalog #:5L600
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | 5L | Pitch Length: | 58.8 |
| Belt Series: | FHP Belts | Color: | Black |
| Section Size: | L | Construction Type: | Wrapped |
| Standards met: | RMA | Reinforcing cord material: | Cotton |
| Material: | Rubber | Band Type: | Belt with Ends Joined |
| Cross Section: | 0.65625 | Operating Temperature [Max] ºF: | 140 °F |
| Outside Length/Diameter (in): | 60 in | Operating Temperature [Max] ºC: | 60 °C |
| Product Type: | FHP Belt | Overall Width (in): | 0.65625 in |
| Width (in): | 0.6563 in |
General Specifications
| UPC: | 662289216635 | Weight: | 0.97 LB |
| Packaged Length: | 6.90 IN | Packaged Width: | 26.05 IN |
| Packaged Height: | 0.85 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

