Browning Rubber FHP Belt - 5L740
Part #:1095603
Catalog #:5L740
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 72.8 | Belt Section: | 5L |
| Band Type: | Belt with Ends Joined | Belt Series: | FHP Belts |
| Material: | Rubber | Color: | Black |
| Section Size: | L | Standards met: | RMA |
| Reinforcing cord material: | Cotton | Construction Type: | Wrapped |
| Overall Width (in): | 0.65625 in | Outside Length/Diameter (in): | 74 in |
| Operating Temperature [Max] ºF: | 140 °F | Product Type: | FHP Belt |
| Operating Temperature [Max] ºC: | 60 °C | Cross Section: | 0.65625 |
| Width (in): | 0.6563 in |
General Specifications
| UPC: | 662289226849 | Weight: | 0.64 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 11.95 IN |
| Packaged Height: | 2.45 IN | HTC: | 4010.34.3000 |
| Country of Origin: | Mexico |

