Browning Rubber FHP Belt - 5L760
Part #:1095629
Catalog #:5L760
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | 5L | Pitch Length: | 74.8 |
| Reinforcing cord material: | Polyester | Material: | Rubber |
| Standards met: | ARPM IP-23 | Color: | Black |
| Construction Type: | Wrapped | Belt Series: | FHP Belts |
| Section Size: | 5L | Overall Width (in): | 0.65625 in |
| Cross Section: | 0.65625 | Operating Temperature [Max] ºF: | 140 °F |
| Outside Length/Diameter (in): | 76 in | Operating Temperature [Max] ºC: | 60 °C |
| Product Type: | FHP Belt | Width (in): | 0.656 in |
| Operating Temperature Range: | -32 to +140 °F | Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 |
| Part Height: | .375 |
General Specifications
| UPC: | 662289286805 | Weight: | 0.70 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 5.85 IN |
| Packaged Height: | 1.85 IN | HTC: | 4010.34.3000 |
| Country of Origin: | Mexico |

