Browning Rubber FHP Belt - 5L940
Part #:1095801
Catalog #:5L940
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 92.8 | Belt Section: | 5L |
| Band Type: | Belt with Ends Joined | Material: | Rubber |
| Construction Type: | Wrapped | Belt Series: | FHP Belts |
| Section Size: | L | Reinforcing cord material: | Cotton |
| Color: | Black | Standards met: | RMA |
| Overall Width (in): | 0.65625 in | Product Type: | FHP Belt |
| Outside Length/Diameter (in): | 94 in | Operating Temperature [Max] ºF: | 140 °F |
| Width (in): | 0.6563 in | Operating Temperature [Max] ºC: | 60 °C |
| Cross Section: | 0.65625 |
General Specifications
| UPC: | 662289107049 | Weight: | 0.84 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 14.05 IN |
| Packaged Height: | 1.75 IN | HTC: | 4010.34.3000 |
| Country of Origin: | Mexico |

