Browning TorqTitan™ EPDM Notched Belt 98% Efficient - BX48
Part #:1089697
Catalog #:BX48
KEY FEATURES
- No Maintenance Needed: The latest TorqTitan™ V-Belts need no re-tensioning or maintenance after installation.
- Increased Power: With 30% more horsepower, they enable smaller, cost-effective drive designs.
- Durable Material: Constructed from EPDM material, they operate reliably in temperatures from -40°F to 248°F.
- Precision Matching: The "Code 1" Match belt system exceeds RMA* standards, minimizing vibration and noise.
- Enhanced Grip: Raw-edge sidewalls enhance grip for smoother, quieter performance.
- <i>*RMA = Rubber Manufacturers Association</i>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 49.8 | Belt Section: | BX |
| Type: | TorqTitan Notched V-Belts | Material: | EPDM |
| Operating Temperature [Max] ºF: | 251 °F | Product Type: | Notched Belt |
| Operating Temperature [Max] ºC: | 120 °C | Efficiency (%): | 0.98 |
| Outside Diameter (in): | 51 in | Outside Length/Diameter (in): | 51 in |
| Reinforcing cord material: | Polyester | Construction Type: | Cogged |
| Height: | 0.44 | Belt Series: | TorqTitan |
| Number of Ribs: | 1 | Section Size: | BX |
| Standards met: | ARPM IP-20 | Width (in): | 0.65 in |
| Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ISO1813 | Operating Temperature Range: | -40 to +251 °F |
General Specifications
| UPC: | 662289144938 | Weight: | 0.44 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 21.80 IN |
| Packaged Height: | 1.00 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Romania |

