Browning TorqTitan™ EPDM Notched Belt 98% Efficient - AX67
Part #:2454759
Catalog #:AX67
KEY FEATURES
- No Maintenance Needed: The latest TorqTitan™ V-Belts need no re-tensioning or maintenance after installation.
- Increased Power: With 30% more horsepower, they enable smaller, cost-effective drive designs.
- Durable Material: Constructed from EPDM material, they operate reliably in temperatures from -40°F to 248°F.
- Precision Matching: The "Code 1" Match belt system exceeds RMA* standards, minimizing vibration and noise.
- Enhanced Grip: Raw-edge sidewalls enhance grip for smoother, quieter performance.
- <i>*RMA = Rubber Manufacturers Association</i>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 68.3 | Belt Section: | AX |
| Type: | TorqTitan Notched V-Belts | Material: | EPDM |
| Product Type: | Notched Belt | Outside Diameter (in): | 69.2 in |
| Efficiency (%): | 0.98 | Outside Length/Diameter (in): | 69.2 in |
| Operating Temperature [Max] ºC: | 120 °C | Operating Temperature [Max] ºF: | 251 °F |
| Height: | 0.31 | Reinforcing cord material: | Polyester |
| Belt Series: | TorqTitan | Number of Ribs: | 1 |
| Construction Type: | Cogged | Width (in): | 0.5 in |
| Section Size: | AX | Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ISO1813 |
| Operating Temperature Range: | -40 to +251 °F |
General Specifications
| UPC: | 662460414805 | Weight: | 0.39 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 9.85 IN |
| Packaged Height: | 1.60 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Romania |

