Browning TorqTitan™ EPDM Notched Belt 98% Efficient - 5VX950
Part #:3001443
Catalog #:5VX950
KEY FEATURES
- No Maintenance Needed: The latest TorqTitan™ V-Belts need no re-tensioning or maintenance after installation.
- Increased Power: With 30% more horsepower, they enable smaller, cost-effective drive designs.
- Durable Material: Constructed from EPDM material, they operate reliably in temperatures from -40°F to 248°F.
- Precision Matching: The "Code 1" Match belt system exceeds RMA* standards, minimizing vibration and noise.
- Enhanced Grip: Raw-edge sidewalls enhance grip for smoother, quieter performance.
- <i>*RMA = Rubber Manufacturers Association</i>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | TorqTitan Notched V-Belts | Belt Section: | 5VX |
| Material: | EPDM | Outside Length/Diameter (in): | 95 in |
| Operating Temperature [Max] ºC: | 120 °C | Efficiency (%): | 0.98 |
| Operating Temperature [Max] ºF: | 251 °F | Outside Diameter (in): | 95 in |
| Product Type: | Notched Belt | Pitch Length: | 95 |
| Width (in): | 0.625 in | Belt Series: | TorqTitan |
| Standards met: | MPTA IP-20;RMA | Construction Type: | Cogged |
| Section Size: | 5VX | Height: | 0.53 |
| Number of Ribs: | 1 | Reinforcing cord material: | Polyester |
| Operating Temperature Range: | -40 to +251 °F | Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ISO1813 |
General Specifications
| UPC: | 662289338801 | Weight: | 1.28 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 4010.39.1000 |
| Country of Origin: | Germany |

