Browning Neoprene 14M Section HPT Belt - B231014M85
Part #:3550332
Catalog #:B231014M85
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
- Dual Timing Belts - Browning offers a full line of dual timing belts which can provide 100% load capacity form either side.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Designation (mm): | 14 | Belt Section: | 14M |
| Belt Width (mm): | 85 mm | Product Type: | HPT Belt |
| Material: | Neoprene | Operating Temperature [Max] ºF: | 180 °F |
| Number of teeth: | 165 | Outside Length/Diameter (mm): | 2,310 mm |
| Operating Temperature [Max] ºC: | 82.2 °C | Std Package Quantity: | 1 |
| Tooth Profile: | Trapezoidal | Standards met: | ARPM IP-24 ISO19347:2135 |
| Number of toothed sides: | 1 | Resistance Features: | Oil & Chemical Resistant per ARPM IP-3-2 |
General Specifications
| UPC: | 662289415205 | Weight: | 4.16 LB |
| HTC: | 4010.39.4500 | Country of Origin: | United States of America |

