Browning Neoprene 14M Section HPT Belt - B231014M115
Part #:3550340
Catalog #:B231014M115
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
- Dual Timing Belts - Browning offers a full line of dual timing belts which can provide 100% load capacity form either side.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Designation (mm): | 14 | Belt Width (mm): | 115 mm |
| Belt Section: | 14M | Product Type: | HPT Belt |
| Material: | Neoprene | Std Package Quantity: | 1 |
| Number of teeth: | 165 | Outside Length/Diameter (mm): | 2,310 mm |
| Operating Temperature [Max] ºC: | 82.2 °C | Operating Temperature [Max] ºF: | 180 °F |
| Reinforcing cord material: | Fiberglass | Standards met: | RMA |
| Number of toothed sides: | 1 |
General Specifications
| UPC: | 662289415090 | Weight: | 5.84 LB |
| HTC: | 4010.39.4500 | Country of Origin: | United States of America |

