Browning Neoprene 8M Section HPT Belt - B10408M30
Part #:3549334
Catalog #:B10408M30
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
- Dual Timing Belts - Browning offers a full line of dual timing belts which can provide 100% load capacity form either side.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Width (mm): | 30 mm | Product Type: | HPT Belt |
| Pitch Designation (mm): | 8 | Belt Section: | 8M |
| Material: | Neoprene | Operating Temperature [Max] ºF: | 180 °F |
| Outside Length/Diameter (mm): | 1,040 mm | Operating Temperature [Max] ºC: | 82.2 °C |
| Number of teeth: | 130 | Std Package Quantity: | 1 |
| Tooth Profile: | Curved | Reinforcing cord material: | Fiberglass |
| Number of toothed sides: | 1 |
General Specifications
| UPC: | 662289413058 | Weight: | 0.38 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 2.30 IN | HTC: | 4010.35.4500 |
| Country of Origin: | United States of America |

