Browning Neoprene 8M Section HPT Belt - B28008M20
Part #:3549763
Catalog #:B28008M20
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
- Dual Timing Belts - Browning offers a full line of dual timing belts which can provide 100% load capacity form either side.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Designation (mm): | 8 | Product Type: | HPT Belt |
| Belt Section: | 8M | Belt Width (mm): | 20 mm |
| Material: | Neoprene | Outside Length/Diameter (mm): | 2,800 mm |
| Operating Temperature [Max] ºF: | 180 °F | Number of teeth: | 350 |
| Operating Temperature [Max] ºC: | 82.2 °C | Std Package Quantity: | 1 |
| Standards met: | RMA | Reinforcing cord material: | Fiberglass |
| Number of toothed sides: | 1 |
General Specifications
| UPC: | 662289415915 | Weight: | 0.68 LB |
| HTC: | 4010.39.4500 | Country of Origin: | United States of America |

