Browning Neoprene H Section Gearbelt - 900H075
Part #:1097088
Catalog #:900H075
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt | Belt Section: | H |
| Material: | Neoprene | Std Package Quantity: | 1 |
| Operating Temperature [Max] ºF: | 180 °F | Operating Temperature [Max] ºC: | 82.2 °C |
| Outside Length/Diameter (in): | 90 in | Pitch Designation (mm): | 12.7 |
| Number of teeth: | 180 | Color: | Black |
| Standards met: | ARPM IP-24 ISO19347:2038 | Tooth Profile: | Trapezoidal |
| Reinforcing cord material: | Fiberglass | Number of toothed sides: | 1 |
| Resistance Features: | Oil & Chemical Resistant per ARPM IP-3-2 |
General Specifications
| UPC: | 662289149629 | Weight: | 0.40 LB |
| HTC: | 4010.39.4500 | Country of Origin: | United States of America |

