Browning Neoprene H Section Gearbelt - 1400H075
Part #:1097120
Catalog #:1400H075
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | H | Product Type: | Gearbelt |
| Material: | Neoprene | Std Package Quantity: | 1 |
| Operating Temperature [Max] ºC: | 82.2 °C | Operating Temperature [Max] ºF: | 180 °F |
| Outside Length/Diameter (in): | 140 in | Pitch Designation (mm): | 12.7 |
| Number of teeth: | 280 | Reinforcing cord material: | Fiberglass |
| Tooth Profile: | Trapezoidal | Color: | Black |
| Standards met: | ARPM IP-24 ISO19347:2060 | Resistance Features: | Oil & Chemical Resistant per ARPM IP-3-2 |
| Number of toothed sides: | 1 |
General Specifications
| UPC: | 662289159666 | Weight: | 0.70 LB |
| HTC: | 4010.39.4500 | Country of Origin: | United States of America |

