Browning Neoprene H Section Gearbelt - 570H150
Part #:1097500
Catalog #:570H150
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | H | Product Type: | Gearbelt |
| Material: | Neoprene | Std Package Quantity: | 1 |
| Outside Length/Diameter (in): | 57 in | Operating Temperature [Max] ºF: | 180 °F |
| Operating Temperature [Max] ºC: | 82.2 °C | Pitch Designation (mm): | 203.2 |
| Number of teeth: | 114 | Tooth Profile: | Curved |
| Reinforcing cord material: | Fiberglass |
General Specifications
| UPC: | 662289140084 | Weight: | 0.46 LB |
| Packaged Length: | 22.25 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 1.55 IN | HTC: | 4010.35.4500 |
| Country of Origin: | United States of America |

