Browning Neoprene H Section Gearbelt - 570H300
Part #:1098003
Catalog #:570H300
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt | Belt Section: | H |
| Material: | Neoprene | Outside Length/Diameter (in): | 57 in |
| Std Package Quantity: | 1 | Number of teeth: | 114 |
| Operating Temperature [Max] ºC: | 82.2 °C | Operating Temperature [Max] ºF: | 180 °F |
| Pitch Designation (mm): | 12.7 | Reinforcing cord material: | Fiberglass |
| Standards met: | ARPM IP-24 ISO19347:2015 | Color: | Black |
| Tooth Profile: | Trapezoidal | Number of toothed sides: | 1 |
| Resistance Features: | Oil & Chemical Resistant per ARPM IP-3-2 |
General Specifications
| UPC: | 662289190584 | Weight: | 1.00 LB |
| HTC: | 4010.35.4500 | Country of Origin: | United States of America |

