Browning Neoprene H Section Gearbelt - 1100H300
Part #:1098102
Catalog #:1100H300
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt | Belt Section: | H |
| Material: | Neoprene | Operating Temperature [Max] ºC: | 82.2 °C |
| Std Package Quantity: | 1 | Operating Temperature [Max] ºF: | 180 °F |
| Outside Length/Diameter (in): | 110 in | Number of teeth: | 220 |
| Pitch Designation (mm): | 12.7 | Tooth Profile: | Trapezoidal |
| Color: | Black | Standards met: | ARPM IP-24 ISO19347:2051 |
| Reinforcing cord material: | Fiberglass | Resistance Features: | Oil & Chemical Resistant per ARPM IP-3-2 |
| Number of toothed sides: | 1 |
General Specifications
| UPC: | 662289230686 | Weight: | 2.15 LB |
| HTC: | 4010.39.4500 | Country of Origin: | United States of America |

