Browning Neoprene L Section Gearbelt - 150L100
Part #:1096700
Catalog #:150L100
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt | Belt Section: | L |
| Material: | Neoprene | Operating Temperature [Max] ºC: | 82.2 °C |
| Outside Length/Diameter (in): | 15 in | Std Package Quantity: | 1 |
| Operating Temperature [Max] ºF: | 180 °F | Pitch Designation (mm): | 9.525 |
| Number of teeth: | 40 | Tooth Profile: | Trapezoidal |
| Reinforcing cord material: | Fiberglass | Standards met: | ARPM IP-24 ISO19347:2071 |
| Color: | Black | Resistance Features: | Oil & Chemical Resistant per ARPM IP-3-2 |
| Number of toothed sides: | 1 |
General Specifications
| UPC: | 662289159284 | Weight: | 0.10 LB |
| HTC: | 4010.39.4500 | Country of Origin: | United States of America |

