Browning Neoprene L Section Gearbelt - 270L100
Part #:1096767
Catalog #:270L100
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt | Belt Section: | L |
| Material: | Neoprene | Operating Temperature [Max] ºC: | 82.2 °C |
| Std Package Quantity: | 1 | Outside Length/Diameter (in): | 27 in |
| Operating Temperature [Max] ºF: | 180 °F | Pitch Designation (mm): | 9.525 |
| Number of teeth: | 72 | Reinforcing cord material: | Fiberglass |
| Color: | Black | Standards met: | ARPM IP-24 ISO19347:2104 |
| Tooth Profile: | Trapezoidal | Number of toothed sides: | 1 |
| Resistance Features: | Oil & Chemical Resistant per ARPM IP-3-2 |
General Specifications
| UPC: | 662289219377 | Weight: | 0.15 LB |
| HTC: | 4010.35.4500 | Country of Origin: | United States of America |

