Browning Neoprene L Section Gearbelt - 390L100
Part #:1096825
Catalog #:390L100
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | L | Product Type: | Gearbelt |
| Material: | Neoprene | Operating Temperature [Max] ºC: | 82.2 °C |
| Outside Length/Diameter (in): | 39 in | Operating Temperature [Max] ºF: | 180 °F |
| Std Package Quantity: | 1 | Number of teeth: | 104 |
| Pitch Designation (mm): | 203.2 | Reinforcing cord material: | Fiberglass |
| Tooth Profile: | Curved |
General Specifications
| UPC: | 662289259366 | Weight: | 0.20 LB |
| HTC: | 4010.35.4500 | Country of Origin: | United States of America |

