Browning Neoprene L Section Gearbelt - 480L100
Part #:1096858
Catalog #:480L100
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt | Belt Section: | L |
| Material: | Neoprene | Outside Length/Diameter (in): | 48 in |
| Std Package Quantity: | 1 | Pitch Designation (mm): | 203.2 |
| Operating Temperature [Max] ºC: | 82.2 °C | Number of teeth: | 128 |
| Operating Temperature [Max] ºF: | 180 °F | Reinforcing cord material: | Fiberglass |
| Tooth Profile: | Curved |
General Specifications
| UPC: | 662289169443 | Weight: | 0.25 LB |
| HTC: | 4010.35.4500 | Country of Origin: | Spain |

