Browning Neoprene XH Section Gearbelt - 1750XH300
Part #:3112570
Catalog #:1750XH300
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt | Belt Section: | XH |
| Material: | Neoprene | Outside Length/Diameter (in): | 175 in |
| Operating Temperature [Max] ºF: | 180 °F | Operating Temperature [Max] ºC: | 82.2 °C |
| Std Package Quantity: | 1 | Number of teeth: | 200 |
| Pitch Designation (mm): | 22.225 | Reinforcing cord material: | Fiberglass |
| Color: | Black | Tooth Profile: | Trapezoidal |
| Standards met: | ARPM IP-24 ISO19347:2048 | Resistance Features: | Oil & Chemical Resistant per ARPM IP-3-2 |
| Number of toothed sides: | 1 |
General Specifications
| UPC: | 662289504954 | Weight: | 7.95 LB |
| HTC: | 4010.39.4500 | Country of Origin: | United States of America |

