Browning Neoprene XH Section Gearbelt - 980XH300
Part #:3112968
Catalog #:980XH300
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | XH | Product Type: | Gearbelt |
| Material: | Neoprene | Outside Length/Diameter (in): | 98 in |
| Std Package Quantity: | 1 | Pitch Designation (mm): | 22.225 |
| Operating Temperature [Max] ºC: | 82.2 °C | Operating Temperature [Max] ºF: | 180 °F |
| Number of teeth: | 112 | Color: | Black |
| Reinforcing cord material: | Fiberglass | Standards met: | ARPM IP-24 ISO19347:2015 |
| Tooth Profile: | Trapezoidal | Number of toothed sides: | 1 |
| Resistance Features: | Oil & Chemical Resistant per ARPM IP-3-2 |
General Specifications
| UPC: | 662289505579 | Weight: | 4.52 LB |
| HTC: | 4010.39.4500 | Country of Origin: | United States of America |

