Browning Neoprene XL Section Gearbelt - 100XL037
Part #:1096122
Catalog #:100XL037
KEY FEATURES
- Molded Teeth - Shear resistance teeth designed to provide smooth positive engagement with gearbelt pulleys.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Compression Section - Bonds to belt cords for protections against dirt, grease, oil, ozone, and other environmental hazards.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | XL | Product Type: | Gearbelt |
| Material: | Neoprene | Std Package Quantity: | 1 |
| Outside Length/Diameter (in): | 10 in | Operating Temperature [Max] ºF: | 180 °F |
| Number of teeth: | 50 | Operating Temperature [Max] ºC: | 82.2 °C |
| Pitch Designation (mm): | 5.08 | Standards met: | ARPM IP-24 ISO19347:2018 |
| Color: | Black | Tooth Profile: | Trapezoidal |
| Reinforcing cord material: | Fiberglass | Resistance Features: | Oil & Chemical Resistant per ARPM IP-3-2 |
| Number of toothed sides: | 1 |
General Specifications
| UPC: | 662289308668 | Weight: | 0.01 LB |
| HTC: | 4010.39.4500 | Country of Origin: | United States of America |

