Browning Steel Bushed Bore Gearbelt Pulley - 18LG050
Part #:1055961
Catalog #:18LG050
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 18 | Product Type: | Gearbelt Pulley |
| Width (mm): | 12.7 mm | Bore Range: | 3/8 to 1 |
| Model Name: | GBPulley_Master6 | Material: | Steel |
| Bore Type: | Bushed Bore | Flange (in): | 2.375 in |
| Belt Section: | L | Outside Diameter (in): | 2.119 in |
| Width (in): | 0.5 in | Outside Diameter (mm): | 53.8226 mm |
| Pitch Diameter (in): | 2.149 in | Face Width: | 0.75 |
| Hub Diameter (in): | 2 in | Hub Projection: | 0.74 |
| Number of Hubs: | 1 | With Flanges: | With Flanges |
| Overall Length (in): | 1.485 in | Length Through Bore: | 1.026 |
| Pulley Construction: | Solid |
General Specifications
| UPC: | 662289162932 | Weight: | 0.53 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

