Browning Steel Bushed Bore Gearbelt Pulley - 19LG050
Part #:1055979
Catalog #:19LG050
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 12.7 mm | Bore Range: | 3/8 to 1 |
| Model Name: | GBPulley_Master6 | Product Type: | Gearbelt Pulley |
| Number of teeth: | 19 | Bore Type: | Bushed Bore |
| Material: | Steel | Width (in): | 0.5 in |
| Belt Section: | L | Outside Diameter (in): | 2.238 in |
| Outside Diameter (mm): | 56.8452 mm | Pitch Diameter (in): | 2.268 in |
| Flange (in): | 2.50 in | Face Width: | 0.75 |
| Number of Hubs: | 1 | Length Through Bore: | 1.026 |
| Hub Diameter (in): | 2 in | Overall Length (in): | 1.4852 in |
| Pulley Construction: | Solid | Hub Projection: | 0.74 |
| With Flanges: | With Flanges |
General Specifications
| UPC: | 662289314379 | Weight: | 0.61 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

