Browning Steel Bushed Bore Gearbelt Pulley - 36LH050
Part #:1056068
Catalog #:36LH050
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 12.7 mm | Product Type: | Gearbelt Pulley |
| Number of teeth: | 36 | Bore Range: | 3/8 to 1 1/2 |
| Material: | Ductile Iron | Bore Type: | Bushed Bore |
| Pitch Diameter (in): | 4.297 in | Belt Section: | L |
| Outside Diameter (in): | 4.267 in | Outside Diameter (mm): | 108.3818 mm |
| Width (in): | 0.5 in | Flange (in): | 4.52 in |
| Face Width: | 0.75 | Overall Length (in): | 1.55725 in |
| Number of Hubs: | 1 | Length Through Bore: | 1.276 |
| Pulley Construction: | Solid | Hub Diameter (in): | 2.5 in |
| Hub Projection: | 0.73525 | With Flanges: | No Flanges |
General Specifications
| UPC: | 662289283026 | Weight: | 2.39 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

