Browning Steel Bushed Bore Gearbelt Pulley - 44LP050
Part #:1056118
Catalog #:44LP050
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 12.7 mm | Number of teeth: | 44 |
| Product Type: | Gearbelt Pulley | Bore Range: | 1/2 to 1 3/4 |
| Bore Type: | Bushed Bore | Material: | Ductile Iron |
| Belt Section: | L | Flange (in): | 5.4740 in |
| Pitch Diameter (in): | 5.252 in | Width (in): | 0.5 in |
| Outside Diameter (in): | 5.222 in | Outside Diameter (mm): | 132.6388 mm |
| Face Width: | 0.75 | Hub Projection: | 0.87525 |
| Length Through Bore: | 1.938 | Pulley Construction: | Solid |
| Overall Length (in): | 2.21925 in | Number of Hubs: | 1 |
| With Flanges: | With Flanges | Hub Diameter (in): | 3 in |
General Specifications
| UPC: | 662289213092 | Weight: | 4.50 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

