Browning Steel Bushed Bore Gearbelt Pulley - 60LP050
Part #:1056159
Catalog #:60LP050
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 12.7 mm | Bore Range: | 1/2 to 1 3/4 |
| Number of teeth: | 60 | Product Type: | Gearbelt Pulley |
| Material: | Cast Iron | Bore Type: | Bushed Bore |
| Belt Section: | L | Outside Diameter (mm): | 181.1528 mm |
| Width (in): | 0.5 in | Outside Diameter (in): | 7.132 in |
| Pitch Diameter (in): | 7.162 in | Inside Diameter (in): | 6.4375 in |
| Face Width: | 0.75 | Pulley Construction: | Arm |
| Hub Projection: | 0.98425 | Overall Length (in): | 2.29725 in |
| Hub Diameter (in): | 3 in | Length Through Bore: | 1.938 |
| Number of Hubs: | 1 | With Flanges: | No Flanges |
General Specifications
| UPC: | 662289173174 | Weight: | 5.29 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

