Browning Steel Bushed Bore Gearbelt Pulley - 96LH050
Part #:1056209
Catalog #:96LH050
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 12.7 mm | Bore Range: | 3/8 to 1 1/2 |
| Number of teeth: | 96 | Model Name: | GBPulley_Master6 |
| Product Type: | Gearbelt Pulley | Material: | Cast Iron |
| Bore Type: | Bushed Bore | Pitch Diameter (in): | 11.459 in |
| Outside Diameter (in): | 11.429 in | Belt Section: | L |
| Inside Diameter (in): | 10.6875 in | Width (in): | 0.5 in |
| Outside Diameter (mm): | 290.2966 mm | Face Width: | 0.75 |
| Length Through Bore: | 1.25 | With Flanges: | No Flanges |
| Hub Projection: | 0.719 | Number of Hubs: | 1 |
| Hub Diameter (in): | 2.5 in | Pulley Construction: | ARM |
| Overall Length (in): | 1.594 in |
General Specifications
| UPC: | 662289183180 | Weight: | 7.16 LB |
| Packaged Length: | 11.38 IN | Packaged Width: | 11.38 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

